Manufacturer part number: 27836-103010
Brand: NORELEM
Price: 5.01 €
Delivery time: 4 Days
A=Thread: M10
B=Diameter: 30 mm
C: 28.4 mm
L: 33 mm
S: 27 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
27836-103010
Main material | Thermoplastic | Component material | Brass |
---|
This page is Tube inserts round with tapped bush (27836), part number 27836-103010.
You can find the detail information about specifications and dimensions on part number 27836-103010.
Configure
Basic Attributes
A=Thread
B=Diameter(mm)
C(mm)
L(mm)
S(mm)
for tubes(mm)
Load rating max.(kN)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
27836-103815 |
27836-104215 |
27836-123010 |
27836-123815 |
27836-124215 |
27836-124815 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A=Thread | B=Diameter (mm) | C (mm) | L (mm) | S (mm) | for tubes (mm) | Load rating max. (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|
5.75 € | 1 | 4 Days | M10 | 38 | 35.5 | 43 | 35 | Ø 38 x 1.5 | 5 | ||
6.43 € | 1 | 4 Days | M10 | 42 | 39.9 | 43 | 35 | Ø 42.4 x 1.5 | 6 | ||
5.01 € | 1 | 4 Days | M12 | 30 | 28.4 | 33 | 27 | Ø 30 x 1 | 5 | ||
5.75 € | 1 | 4 Days | M12 | 38 | 35.5 | 43 | 35 | Ø 38 x 1.5 | 5 | ||
6.43 € | 1 | 4 Days | M12 | 42 | 39.9 | 43 | 35 | Ø 42.4 x 1.5 | 6 | ||
7.40 € | 1 | 4 Days | M12 | 48 | 45.8 | 55 | 44 | Ø 48.3 x 1.5 | 6 |