Stainless steel linear scales, self-adhesive (21880) (21880-000010X0300)

Stainless steel linear scales, self-adhesive (21880) 21880-000010X0300

Product Details:

Manufacturer part number: 21880-000010X0300

Brand: NORELEM

Price: 14.34

Delivery time: 4 Days


Technical Data:

Version 1: Horizontal

N=zero point: Left

S=scaling: Bottom

L=Length: 300 mm

L1=Total length: 300 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21880-000010X0300

Part Number
21880-000010X0300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 1 N=zero point S=scaling L=Length
(mm)
L1=Total length
(mm)

14.34 €

1 4 Days HorizontalLeftBottom300300

Loading...

  1. 1

Basic information

Main material Stainless steel Surface finish body Bright Division 1 mm
B=Width(mm) 15 H=Height(mm) 1

This page is Stainless steel linear scales, self-adhesive (21880), part number 21880-000010X0300.
You can find the detail information about specifications and dimensions on part number 21880-000010X0300.

Variation of this product

Part Number
21880-000010X0500
21880-000010X0700
21880-000010X1000
21880-010010X0300
21880-010010X0500
21880-010010X0700
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Version 1 N=zero point S=scaling L=Length
(mm)
L1=Total length
(mm)

24.23 €

1 4 Days HorizontalLeftBottom500500

34.10 €

1 4 Days HorizontalLeftBottom700700

56.43 €

1 4 Days HorizontalLeftBottom10001000

14.34 €

1 4 Days VerticalTopLeft300300

24.23 €

1 4 Days VerticalTopLeft500500

34.10 €

1 4 Days VerticalTopLeft700700

Tech Support