Nonius and zero reference stainless steel, self-adhesive (21880) (21880-00)

Nonius and zero reference stainless steel, self-adhesive (21880) 21880-00

Product Details:

Manufacturer part number: 21880-00

Brand: NORELEM

Price: 7.29

Delivery time: 4 Days


Technical Data:

Product type: zero reference mark

Version 1: horizontal

N=zero point: -

S=scaling: -

L=Length: 30 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21880-00

Part Number
21880-00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product type Version 1 N=zero point S=scaling L=Length
(mm)

7.29 €

1 4 Days zero reference markhorizontal--30

Loading...

  1. 1

Basic information

Main material Stainless steel Surface finish body bright B=Width(mm) 15
H=Height(mm) 1

This page is Nonius and zero reference stainless steel, self-adhesive (21880), part number 21880-00.
You can find the detail information about specifications and dimensions on part number 21880-00.

Variation of this product

Part Number
21880-0001
21880-01
21880-0101
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product type Version 1 N=zero point S=scaling L=Length
(mm)

10.13 €

1 4 Days vernier scalehorizontallefttop40

7.29 €

1 4 Days zero reference markvertical--30

10.13 €

1 4 Days vernier scaleverticaltopright40

Tech Support