Nonius and zero reference aluminium, self-adhesive or with holes (21882) (21882-01)

Nonius and zero reference aluminium, self-adhesive or with holes (21882) 21882-01

Product Details:

Manufacturer part number: 21882-01

Brand: NORELEM

Price: 7.29

Delivery time: 4 Days


Technical Data:

Product type: Zero reference mark

Version 1: Vertical

N=zero point: -

S=scaling: -

L=Length: 30 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21882-01

Part Number
21882-01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product type Version 1 N=zero point S=scaling L=Length
(mm)

7.29 €

1 4 Days Zero reference markVertical--30

Loading...

  1. 1

Basic information

Main material Aluminium Surface finish body Anodized Main colour Black
B=Width(mm) 15 H=Height(mm) 2

This page is Nonius and zero reference aluminium, self-adhesive or with holes (21882), part number 21882-01.
You can find the detail information about specifications and dimensions on part number 21882-01.

Variation of this product

Part Number
21882-00
21882-0001
21882-0101
21882-10
21882-1001
21882-11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product type Version 1 N=zero point S=scaling L=Length
(mm)

7.29 €

1 4 Days Zero reference markHorizontal--30

10.13 €

1 4 Days Vernier scaleHorizontalLeftTop40

10.13 €

1 4 Days Vernier scaleVerticalTopRight40

9.85 €

1 4 Days Zero reference markHorizontal--30

12.93 €

1 4 Days Vernier scaleHorizontalLeftTop40

9.85 €

1 4 Days Zero reference markVertical--30

Tech Support