Swivel feet threaded spindles steel or stainless steel (27810) (27810-060151)

Swivel feet threaded spindles steel or stainless steel (27810) 27810-060151

Product Details:

Manufacturer part number: 27810-060151

Brand: NORELEM

Price: 2.43

Delivery time: 4 Days


Technical Data:

Main material: Steel

D1=Thread: M6

L=thread length: 15 mm

L1: 7.5 mm

L3: 13 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27810-060151

Part Number
27810-060151
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material D1=Thread L=thread length
(mm)
L1
(mm)
L3
(mm)
SW
(mm)
Load rating max.
(kN)

2.43 €

1 4 Days SteelM6157.513142

Loading...

  1. 1

This page is Swivel feet threaded spindles steel or stainless steel (27810), part number 27810-060151.
You can find the detail information about specifications and dimensions on part number 27810-060151.

Variation of this product

Part Number
27810-060152
27810-060301
27810-060302
27810-080401
27810-080402
27810-080801
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material D1=Thread L=thread length
(mm)
L1
(mm)
L3
(mm)
SW
(mm)
Load rating max.
(kN)

2.99 €

1 4 Days Stainless steelM6157.513142

2.43 €

1 4 Days SteelM6307.528142

2.99 €

1 4 Days Stainless steelM6307.528142

2.79 €

1 4 Days SteelM8407.537.5143.5

4.71 €

1 4 Days Stainless steelM8407.537.5143.5

3.13 €

1 4 Days SteelM8807.577.5143.5

Tech Support