Levelling feet threaded spindles steel or stainless steel (27828) (27828-121001)

Levelling feet threaded spindles steel or stainless steel (27828) 27828-121001

Product Details:

Manufacturer part number: 27828-121001

Brand: NORELEM

Price: 6.03

Delivery time: 4 Days


Technical Data:

Main material: Steel

D1=Thread: M12

L=thread length: 100 mm

Load rating max.: 7.7 kN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27828-121001

Part Number
27828-121001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material D1=Thread L=thread length
(mm)
Load rating max.
(kN)

6.03 €

1 4 Days SteelM121007.7

Loading...

  1. 1

Basic information

SW(mm) 22

This page is Levelling feet threaded spindles steel or stainless steel (27828), part number 27828-121001.
You can find the detail information about specifications and dimensions on part number 27828-121001.

Variation of this product

Part Number
27828-120661
27828-120662
27828-121002
27828-121251
27828-121252
27828-121501
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material D1=Thread L=thread length
(mm)
Load rating max.
(kN)

5.78 €

1 4 Days SteelM12667.7

10.13 €

1 4 Days Stainless steelM12667.7

10.96 €

1 4 Days Stainless steelM121007.7

6.49 €

1 4 Days SteelM121257.7

12.05 €

1 4 Days Stainless steelM121257.7

6.62 €

1 4 Days SteelM121507.7

Tech Support