Retaining cables, Form A, with eye and crimp terminal (03199) (03199-0150)

Retaining cables, Form A, with eye and crimp terminal (03199) 03199-0150

Product Details:

Manufacturer part number: 03199-0150

Brand: NORELEM

Price: 2.77

Delivery time: 4 Days


Technical Data:

L=Length: 150 mm

Weight in kg (ERP): 0.0026 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03199-0150

Part Number
03199-0150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length
(mm)
Weight in kg (ERP)
(kg)

2.77 €

1 4 Days 1500.0026

Loading...

  1. 1

Basic information

Main material Stainless steel Component material Aluminium Form A
Item Tether Cable Version 1 with eye and crimp terminal RoHS yes
PL Edelstahl no

This page is Retaining cables, Form A, with eye and crimp terminal (03199), part number 03199-0150.
You can find the detail information about specifications and dimensions on part number 03199-0150.

Variation of this product

Part Number
03199-0200
03199-0300
03199-0500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L=Length
(mm)
Weight in kg (ERP)
(kg)

3.39 €

1 4 Days 2000.0029

3.64 €

1 4 Days 3000.0035

4.13 €

1 4 Days 5000.0048

Tech Support