Weld-on D-rings (07720) (07720-1000)

Weld-on D-rings (07720) 07720-1000

Product Details:

Manufacturer part number: 07720-1000

Brand: NORELEM

Price: 21.16

Delivery time: 4 Days


Technical Data:

Version 2: without spring strip

B=Weld-on width: 40 mm

B1: 38 mm

H: 32 mm

H1: 40 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07720-1000

Part Number
07720-1000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 2 B=Weld-on width
(mm)
B1
(mm)
H
(mm)
H1
(mm)
L
(mm)
L1
(mm)
S
(mm)
Weld seam Permissible load
(kg)

21.16 €

1 4 Days without spring strip40383240733813HV 5 + a31120

Loading...

  1. 1

Basic information

Main material Steel Steel code 1.6541 Surface finish body plastic-coated
Main colour red Surface finish component bright

This page is Weld-on D-rings (07720), part number 07720-1000.
You can find the detail information about specifications and dimensions on part number 07720-1000.

Variation of this product

Part Number
07720-1001
07720-2000
07720-2001
07720-3000
07720-3001
07720-5000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Version 2 B=Weld-on width
(mm)
B1
(mm)
H
(mm)
H1
(mm)
L
(mm)
L1
(mm)
S
(mm)
Weld seam Permissible load
(kg)

22.77 €

1 4 Days with spring strip40383240733813HV 5 + a31120

23.89 €

1 4 Days without spring strip41383245814013HV 5 + a32000

26.85 €

1 4 Days with spring strip41383245814013HV 5 + a32000

24.76 €

1 4 Days without spring strip45433845874217HV 8 + a33150

45.98 €

1 4 Days with spring strip45433845874217HV 8 + a33150

45.94 €

1 4 Days without spring strip555048571086022HV 12 + a45300

Tech Support