Manufacturer part number: 21800-2181130
Brand: NORELEM
Price: 16.22 €
Delivery time: 4 Days
D=outside diameter: 30 mm
D1=Outside diameter: 18 mm
D2: 12 mm
D3=Hole spacing: 24 mm
D4: 2.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
21800-2181130
Main material | Brass | Surface finish body | nickel-plated and high-gloss polished | Component material | Polyamide |
---|---|---|---|---|---|
Form | B | Sensitivity | 30' |
This page is Bullseye levels in frame to screw on, Form B with flange (21800), part number 21800-2181130.
You can find the detail information about specifications and dimensions on part number 21800-2181130.
Configure
Basic Attributes
D=outside diameter(mm)
D1=Outside diameter(mm)
D2(mm)
D3=Hole spacing(mm)
D4(mm)
H=Height(mm)
H1(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
21800-2141030 |
21800-2171030 |
21800-2281430 |
21800-2341530 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=outside diameter (mm) | D1=Outside diameter (mm) | D2 (mm) | D3=Hole spacing (mm) | D4 (mm) | H=Height (mm) | H1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
12.96 € | 1 | 4 Days | 20 | 14 | 10 | 17 | 1.6 | 10 | 1.8 | ||
13.69 € | 1 | 4 Days | 25 | 17 | 12 | 21 | 2 | 10 | 2 | ||
32.13 € | 1 | 4 Days | 40 | 28 | 20 | 34.5 | 2.5 | 14 | 4 | ||
37.80 € | 1 | 4 Days | 50 | 34 | 25 | 43 | 3 | 15 | 5 |