Bullseye levels in plastic frame (21802) (21802-241153)

Bullseye levels in plastic frame (21802) 21802-241153

Product Details:

Manufacturer part number: 21802-241153

Brand: NORELEM

Price: 4.13

Delivery time: 4 Days


Technical Data:

D=outside diameter: 36 mm

D1=Outside diameter: 24 mm

D2: 18.5 mm

D3=Hole spacing: 29 mm

D4: 3.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21802-241153

Part Number
21802-241153
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=outside diameter
(mm)
D1=Outside diameter
(mm)
D2
(mm)
D3=Hole spacing
(mm)
D4
(mm)
H=Height
(mm)
Sensitivity

4.13 €

1 4 Days 362418.5293.21153'

Loading...

  1. 1

Basic information

Main material PMMA Component material Acrylic glass H1(mm) 3

This page is Bullseye levels in plastic frame (21802), part number 21802-241153.
You can find the detail information about specifications and dimensions on part number 21802-241153.

Variation of this product

Part Number
21802-171053
21802-201140
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=outside diameter
(mm)
D1=Outside diameter
(mm)
D2
(mm)
D3=Hole spacing
(mm)
D4
(mm)
H=Height
(mm)
Sensitivity

4.00 €

1 4 Days 26171121.52.31053'

4.00 €

1 4 Days 302014252.31140'

Tech Support