Bullseye levels in round frame, Form A (21806) (21806-1140930)

Bullseye levels in round frame, Form A (21806) 21806-1140930

Product Details:

Manufacturer part number: 21806-1140930

Brand: NORELEM

Price: 10.35

Delivery time: 4 Days


Technical Data:

D1=Outside diameter: 14 mm

D2: 10 mm

H=Height: 9.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21806-1140930

Part Number
21806-1140930
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Outside diameter
(mm)
D2
(mm)
H=Height
(mm)

10.35 €

1 4 Days 14109.5

Loading...

  1. 1

Basic information

Main material Brass Surface finish body nickel-plated and high-gloss polished Component material Polyamide
Form A Sensitivity 30'

This page is Bullseye levels in round frame, Form A (21806), part number 21806-1140930.
You can find the detail information about specifications and dimensions on part number 21806-1140930.

Variation of this product

Part Number
21806-1181130
21806-1201230
21806-1301530
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Outside diameter
(mm)
D2
(mm)
H=Height
(mm)

11.11 €

1 4 Days 181211

11.45 €

1 4 Days 201412

22.65 €

1 4 Days 302115

Tech Support