Manufacturer part number: 21808-200820
Brand: NORELEM
Price: 14.74 €
Delivery time: 4 Days
Main material: Aluminium
D1=Outside diameter: 20 mm
H=Height: 8.5 mm
Sensitivity: 20'
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
21808-200820
Surface finish body | anodized | Main colour | black | Component material | Glass |
---|
This page is Bullseye level body (21808), part number 21808-200820.
You can find the detail information about specifications and dimensions on part number 21808-200820.
Part Number |
---|
21808-140710 |
21808-140720 |
21808-150710 |
21808-150720 |
21808-250910 |
21808-250920 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main material | D1=Outside diameter (mm) | H=Height (mm) | Sensitivity |
---|---|---|---|---|---|---|---|---|
12.09 € | 1 | 4 Days | Aluminium | 14 | 6.5 | 10' | ||
12.09 € | 1 | 4 Days | Aluminium | 14 | 6.5 | 20' | ||
12.48 € | 1 | 4 Days | Aluminium | 15 | 6.5 | 10' | ||
12.48 € | 1 | 4 Days | Aluminium | 15 | 6.8 | 20' | ||
15.86 € | 1 | 4 Days | Aluminium | 25 | 8.5 | 10' | ||
15.86 € | 1 | 4 Days | Aluminium | 25 | 8.5 | 20' |