Machine handles fixed aluminium, DIN 39 Form E (06292)

Machine handles fixed aluminium, DIN 39 Form E (06292)
· Grip suitable for DIN 950 handwheels

· Application sectors: machine, plant, equipment construction and measuring devices

· Different thread sizes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06292-1025080

Part Number
06292-1025080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Handle Length
(mm)
D1=Outside diameter
(mm)
D4
(mm)
L=thread length
(mm)
L3
(mm)
SW
(mm)

10.76 €

1 4 Days M1080251614105

Loading...

  1. 1

Basic information

Type Fixed Type Shape Constricted Shape Handle Material Aluminum
Component material Steel Form E

This page is Machine handles fixed aluminium, DIN 39 Form E (06292), part number 06292-1025080.
You can find the detail information about specifications and dimensions on part number 06292-1025080.

Variation of this product

Part Number
06292-0616050
06292-0820064
06292-1232100
06292-1636112
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal M Handle Length
(mm)
D1=Outside diameter
(mm)
D4
(mm)
L=thread length
(mm)
L3
(mm)
SW
(mm)

7.05 €

1 4 Days M65016101173

9.27 €

1 4 Days M86420131384

16.22 €

1 4 Days M12100322021136

29.23 €

1 4 Days M16112362226148

Tech Support