Machine handles fixed DIN 39, Form E, stainless steel (06293) (06293-0820064)

Machine handles fixed DIN 39, Form E, stainless steel (06293) 06293-0820064

Product Details:

Manufacturer part number: 06293-0820064

Brand: NORELEM

Price: 11.66

Delivery time: 4 Days


Technical Data:

Thread Nominal M: M8

Handle Length: 64 mm

Steel code: 1.4305

Version 2: with hexagon socket

D1=Outside diameter: 20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06293-0820064

Part Number
06293-0820064
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Handle Length
(mm)
Steel code Version 2 D1=Outside diameter
(mm)
D4
(mm)
L=thread length
(mm)
L3
(mm)
SW
(mm)

11.66 €

1 4 Days M8641.4305with hexagon socket20131384

Loading...

  1. 1

Basic information

Main material Stainless steel Surface finish body electropolished Component material Stainless steel
Form E

This page is Machine handles fixed DIN 39, Form E, stainless steel (06293), part number 06293-0820064.
You can find the detail information about specifications and dimensions on part number 06293-0820064.

Variation of this product

Part Number
06293-0616050
06293-1025080
06293-10616050
06293-10820064
06293-11025080
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal M Handle Length
(mm)
Steel code Version 2 D1=Outside diameter
(mm)
D4
(mm)
L=thread length
(mm)
L3
(mm)
SW
(mm)

9.19 €

1 4 Days M6501.4305with hexagon socket16101173

15.72 €

1 4 Days M10801.4305with hexagon socket251614105

13.26 €

1 4 Days M6511.4401without hexagon socket1611135.1-

14.57 €

1 4 Days M8671.4401without hexagon socket2114148.75-

21.13 €

1 4 Days M10811.4401without hexagon socket2516189.75-

Tech Support