Manufacturer part number: 06309-0616055
Brand: NORELEM
Price: 11.59 €
Delivery time: 4 Days
Thread Nominal M: M6
Handle Length: 54.5 mm
D1=Outside diameter: 16 mm
D4: 10 mm
D6: 14 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06309-0616055
Part Number
|
---|
06309-0616055 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Handle Length (mm) | D1=Outside diameter (mm) | D4 (mm) | D6 (mm) | L=thread length (mm) | L3 (mm) | L4 (mm) | SW (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.59 € | 1 | 4 Days | M6 | 54.5 | 16 | 10 | 14 | 11 | 5.5 | 5 | 3 |
Loading...
Type | Fixed Type | Shape | Constricted Shape | Handle Material | Aluminum |
---|---|---|---|---|---|
Component material | Steel | Form | E |
This page is Machine handles revolving aluminium, similar to DIN 98 Form E (06309), part number 06309-0616055.
You can find the detail information about specifications and dimensions on part number 06309-0616055.
Configure
Basic Attributes
Thread Nominal M
Handle Length(mm)
D1=Outside diameter(mm)
D4(mm)
D6(mm)
L=thread length(mm)
L3(mm)
L4(mm)
SW(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06309-0820067 |
06309-1025083 |
06309-1232105 |
06309-1636117 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Handle Length (mm) | D1=Outside diameter (mm) | D4 (mm) | D6 (mm) | L=thread length (mm) | L3 (mm) | L4 (mm) | SW (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.86 € | 1 | 4 Days | M8 | 67 | 20 | 13 | 18 | 13 | 6 | 6 | 4 | ||
16.79 € | 1 | 4 Days | M10 | 83 | 25 | 16 | 21 | 13 | 8 | 6.5 | 5 | ||
22.49 € | 1 | 4 Days | M12 | 105.5 | 32 | 20 | 26 | 16 | 10.5 | 8 | 6 | ||
27.43 € | 1 | 4 Days | M16 | 117 | 36 | 22 | 29 | 26 | 11 | 9 | 8 |