Manufacturer part number: 06309-01-10820064
Brand: NORELEM
Price: 29.23 €
Delivery time: 4 Days
Thread Nominal M: M8
Handle Length: 72 mm
D1=Outside diameter: 20 mm
D4: 13.5 mm
L=thread length: 14 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06309-01-10820064
Part Number
|
---|
06309-01-10820064 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Handle Length (mm) | D1=Outside diameter (mm) | D4 (mm) | L=thread length (mm) | L3 (mm) | SW=key width (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
29.23 € | 1 | 4 Days | M8 | 72 | 20 | 13.5 | 14 | 13 | 10 |
Loading...
Main material | Stainless steel | Steel code | 1.4404 | Surface finish component | polished |
---|---|---|---|---|---|
Form | E |
This page is Machine handles revolving similar to DIN 98, Form E, stainless steel (06309), part number 06309-01-10820064.
You can find the detail information about specifications and dimensions on part number 06309-01-10820064.
Configure
Basic Attributes
Thread Nominal M
Handle Length(mm)
D1=Outside diameter(mm)
D4(mm)
L=thread length(mm)
L3(mm)
SW=key width(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06309-01-10616050 |
06309-01-11025080 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Handle Length (mm) | D1=Outside diameter (mm) | D4 (mm) | L=thread length (mm) | L3 (mm) | SW=key width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
23.12 € | 1 | 4 Days | M6 | 56 | 16 | 11 | 13 | 11 | 8 | ||
37.52 € | 1 | 4 Days | M10 | 86 | 24 | 16 | 16 | 15 | 11 |