Manufacturer part number: 06316-206008
Brand: NORELEM
Price: 6.39 €
Delivery time: 4 Days
Thread Nominal M: M6
Handle Length: 68 mm
Component material: Steel
Component colour: galvanised
Size: 2
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06316-206008
Part Number
|
---|
06316-206008 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Handle Length (mm) | Component material | Component colour | Size | D1=Outside diameter (mm) | D9 (mm) | L=thread length (mm) | L7 (mm) | SW (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.39 € | 1 | 4 Days | M6 | 68 | Steel | galvanised | 2 | 23 | 18 | 8 | 6 | 16 |
Loading...
Main material | Duroplast | Main colour | high-polish finish black |
---|
This page is Taper grips revolving (06316), part number 06316-206008.
You can find the detail information about specifications and dimensions on part number 06316-206008.
Configure
Basic Attributes
Thread Nominal M
Handle Length(mm)
Component material
Component colour
Size
D1=Outside diameter(mm)
D9(mm)
L=thread length(mm)
L7(mm)
SW(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06316-1105007 |
06316-1206008 |
06316-1208009 |
06316-1310011 |
06316-208009 |
06316-310011 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Handle Length (mm) | Component material | Component colour | Size | D1=Outside diameter (mm) | D9 (mm) | L=thread length (mm) | L7 (mm) | SW (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.51 € | 1 | 4 Days | M5 | 51 | Stainless steel | bright | 1 | 17 | 15 | 7 | 5 | 13 | ||
15.41 € | 1 | 4 Days | M6 | 68 | Stainless steel | bright | 2 | 23 | 18 | 8 | 6 | 16 | ||
15.41 € | 1 | 4 Days | M8 | 68 | Stainless steel | bright | 2 | 23 | 18 | 9 | 6 | 16 | ||
15.80 € | 1 | 4 Days | M10 | 77 | Stainless steel | bright | 3 | 28 | 21 | 11 | 7 | 19 | ||
6.57 € | 1 | 4 Days | M8 | 68 | Steel | galvanised | 2 | 23 | 18 | 9 | 6 | 16 | ||
8.16 € | 1 | 4 Days | M10 | 77 | Steel | galvanised | 3 | 28 | 21 | 11 | 7 | 19 |