Cylindrical grips revolving stainless steel (06317)

Cylindrical grips revolving stainless steel (06317)
· Grips for handwheels and cranks

· Application sectors: machine, plant, equipment construction and measuring devices

· Mounting: via hex socket on centre pin

· Stainless steel 1.4305, 1.4310

· Different thread sizes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06317-105
06317-206
06317-308
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Handle Length
(mm)
D1=Outside diameter
(mm)
D2
(mm)
L=thread length
(mm)

19.82 €

1 4 Days M5601612.58

21.39 €

1 4 Days M6722016.59

26.19 €

1 4 Days M8902521.512

Loading...

  1. 1

Basic information

Type Fixed Type Shape Stick Type (Straight) Handle Material Stainless Steel
SW(mm) 3

Tech Support