Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06318-0618 |
06318-0823 |
06318-1028 |
06318-10618 |
06318-10823 |
06318-11028 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Handle Length (mm) | Component material | Component colour | D1=Outside diameter (mm) | D4 (mm) | L=thread length (mm) | L2 (mm) | Size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.41 € | 1 | 4 Days | M6 | 40.5 | Steel | Blue-passivated | 18 | 15 | 11 | 16 | 1 | ||
6.98 € | 1 | 4 Days | M8 | 65.5 | Steel | Blue-passivated | 23 | 19 | 13 | 24 | 2 | ||
9.16 € | 1 | 4 Days | M10 | 90.5 | Steel | Blue-passivated | 28 | 22 | 14 | 32 | 3 | ||
11.27 € | 1 | 4 Days | M6 | 40.5 | Stainless steel | Bright | 18 | 15 | 11 | 16 | 1 | ||
12.21 € | 1 | 4 Days | M8 | 65.5 | Stainless steel | Bright | 23 | 19 | 13 | 24 | 2 | ||
12.28 € | 1 | 4 Days | M10 | 90.5 | Stainless steel | Bright | 28 | 22 | 14 | 32 | 3 |
Loading...
Type | Rotation Type | Shape | Stick Type (Straight) | Main material | Duroplast |
---|---|---|---|---|---|
Main colour | High-polish finish black |
Configure
Basic Attributes
Thread Nominal M
Handle Length(mm)
Component material
Component colour
D1=Outside diameter(mm)
D4(mm)
L=thread length(mm)
L2(mm)
Size
Filter by standard shipping days
Optional Attributes