Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06319-20823 |
06319-20828 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Handle Length (mm) | Size | D1=Outside diameter (mm) | D4 (mm) | L2 (mm) | T=thread depth (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
3.41 € | 1 | 4 Days | M8 | 65 | 2 | 23 | 19 | 24 | 12 | ||
4.46 € | 1 | 4 Days | M8 | 90 | 3 | 28 | 22 | 32 | 12 |
Loading...
Main material | Duroplast | Main colour | high-polish finish black | Component material | Steel |
---|---|---|---|---|---|
Component colour | blue-passivated | Form | E |
Configure
Basic Attributes
Handle Length(mm)
Size
D1=Outside diameter(mm)
D4(mm)
L2(mm)
T=thread depth(mm)
Thread Nominal M
Filter by standard shipping days
Optional Attributes