Manufacturer part number: 06319-30823
Brand: NORELEM
Price: 3.67 €
Delivery time: 4 Days
Thread Nominal M: M8
Handle Length: 65 mm
Size: 2
D1=Outside diameter: 23 mm
D4: 19 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06319-30823
Main material | Duroplast | Main colour | high-polish finish black | Component material | Steel |
---|---|---|---|---|---|
Component colour | blue-passivated | Form | F | L=thread length(mm) | 15 |
This page is Taper grips with male thread Form F (06319), part number 06319-30823.
You can find the detail information about specifications and dimensions on part number 06319-30823.
Part Number |
---|
06319-30618 |
06319-31028 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Handle Length (mm) | Size | D1=Outside diameter (mm) | D4 (mm) | L2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|
2.88 € | 1 | 4 Days | M6 | 40 | 1 | 18 | 15 | 16 | ||
5.16 € | 1 | 4 Days | M10 | 90 | 3 | 28 | 22 | 32 |