Manufacturer part number: 06320-108
Brand: NORELEM
Price: 1.10 €
Delivery time: 4 Days
Thread Nominal M: M8
Handle Length: 45 mm
Size: 1
D1=Outside diameter: 17 mm
D3: 8.2 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06320-108
Part Number
|
---|
06320-108 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Handle Length (mm) | Size | D1=Outside diameter (mm) | D3 (mm) | D4 (mm) | H1 (mm) | H2 (mm) | T=thread depth (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.10 € | 1 | 4 Days | M8 | 45 | 1 | 17 | 8.2 | 13 | 2 | 26 | 16 |
Loading...
Main material | Duroplast | Main colour | high-polish finish black | Form | C |
---|
This page is Taper grip with moulded thread, Form C (06320), part number 06320-108.
You can find the detail information about specifications and dimensions on part number 06320-108.
Configure
Basic Attributes
Thread Nominal M
Handle Length(mm)
Size
D1=Outside diameter(mm)
D3(mm)
D4(mm)
H1(mm)
H2(mm)
T=thread depth(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06320-106 |
06320-1081 |
06320-110 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Handle Length (mm) | Size | D1=Outside diameter (mm) | D3 (mm) | D4 (mm) | H1 (mm) | H2 (mm) | T=thread depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.10 € | 1 | 4 Days | M6 | 45 | 1 | 17 | 6.2 | 15 | 2 | 26 | 14 | ||
1.92 € | 1 | 4 Days | M8 | 61 | 2 | 23 | 8.5 | 18 | 2 | 38 | 24 | ||
2.54 € | 1 | 4 Days | M10 | 71 | 3 | 29 | 10.5 | 21 | 3.5 | 42 | 28 |