Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06320-205 |
06320-206 |
06320-208 |
06320-2081 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Handle Length (mm) | D1=Outside diameter (mm) | D4 (mm) | H2 (mm) | T=thread depth (mm) | Size | |
---|---|---|---|---|---|---|---|---|---|---|---|
1.57 € | 1 | 4 Days | M5 | 45 | 17 | 15 | 26 | 10 | 1 | ||
1.57 € | 1 | 4 Days | M6 | 45 | 17 | 15 | 26 | 9 | 1 | ||
2.42 € | 1 | 4 Days | M8 | 61 | 23 | 18 | 38 | 14 | 2 | ||
3.23 € | 1 | 4 Days | M8 | 71 | 28 | 21 | 42 | 14 | 3 |
Loading...
Type | Fixed Type | Shape | Stick Type (Taper) | Main material | Duroplast |
---|---|---|---|---|---|
Form | E | Main colour | High-polish finish black |
Configure