Manufacturer part number: 06320-308
Brand: NORELEM
Price: 2.54 €
Delivery time: 4 Days
Thread Nominal M: M8
Handle Length: 61 mm
Size: 2
D1=Outside diameter: 23 mm
D4: 18 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06320-308
Main material | Duroplast | Main colour | high-polish finish black | Form | F |
---|
This page is Taper grips with external thread Form F (06320), part number 06320-308.
You can find the detail information about specifications and dimensions on part number 06320-308.
Configure
Part Number |
---|
06320-306 |
06320-310 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Handle Length (mm) | Size | D1=Outside diameter (mm) | D4 (mm) | H2 (mm) | L=thread length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
1.68 € | 1 | 4 Days | M6 | 45 | 1 | 17 | 15 | 26 | 18 | ||
3.23 € | 1 | 4 Days | M10 | 71 | 3 | 29 | 21 | 42 | 20 |