Manufacturer part number: 06321-06230620
Brand: NORELEM
Price: 4.10 €
Delivery time: 4 Days
Thread Nominal M: M6
Handle Length: 62 mm
D1=Outside diameter: 23 mm
D2: 18 mm
D3: 10 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06321-06230620
Main material | Thermoplastic | Component material | Steel |
---|
This page is Cylindrical grips revolving with hexagon socket (06321), part number 06321-06230620.
You can find the detail information about specifications and dimensions on part number 06321-06230620.
Configure
Basic Attributes
Thread Nominal M
Handle Length(mm)
D1=Outside diameter(mm)
D2(mm)
D3(mm)
L=thread length(mm)
SW(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06321-06200520 |
06321-08230620 |
06321-08250720 |
06321-08250810 |
06321-10250720 |
06321-10250810 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Handle Length (mm) | D1=Outside diameter (mm) | D2 (mm) | D3 (mm) | L=thread length (mm) | SW (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
3.81 € | 1 | 4 Days | M6 | 51 | 20 | 15 | 10 | 12 | 3 | ||
4.10 € | 1 | 4 Days | M8 | 62 | 23 | 18 | 10 | 15 | 4 | ||
4.50 € | 1 | 4 Days | M8 | 71 | 25 | 19 | 10 | 15 | 4 | ||
5.56 € | 1 | 4 Days | M8 | 81 | 26 | 22 | 14 | 15 | 4 | ||
4.50 € | 1 | 4 Days | M10 | 71 | 25 | 19 | 10 | 15 | 4 | ||
5.56 € | 1 | 4 Days | M10 | 81 | 26 | 22 | 14 | 15 | 5 |