Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06323-06200490
Part Number
|
---|
06323-06200490 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Handle Length (mm) | Form | D1=Outside diameter (mm) | H (mm) | L=thread length (mm) | L2 (mm) | L3 (mm) | SW (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.74 € | 1 | 4 Days | M6 | 49 | A | 20 | 24.5 | 9 | 63 | 53 | 10 |
Loading...
Main material | Thermoplastic | Component material | Steel |
---|
This page is Cylindrical grips fold-down (06323), part number 06323-06200490.
You can find the detail information about specifications and dimensions on part number 06323-06200490.
Configure
Basic Attributes
Handle Length(mm)
Form
D1=Outside diameter(mm)
H(mm)
L=thread length(mm)
L2(mm)
L3(mm)
SW(mm)
Thread Nominal M
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06323-08250690 |
06323-10260890 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Handle Length (mm) | Form | D1=Outside diameter (mm) | H (mm) | L=thread length (mm) | L2 (mm) | L3 (mm) | SW (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.45 € | 1 | 4 Days | M8 | 70 | A | 25 | 28 | 11 | 87.5 | 74 | 13 | ||
16.23 € | 1 | 4 Days | M10 | 90 | B | 26 | 34 | 16 | 114 | 96 | 17 |