Plastic cylindrical grips revolving with male thread (06325) (06325-01-408)

Plastic cylindrical grips revolving with male thread (06325) 06325-01-408

Product Details:

Manufacturer part number: 06325-01-408

Brand: NORELEM

Price: 4.69

Delivery time: 4 Days


Technical Data:

Thread Nominal M: M8

Handle Length: 82.5 mm

Steel code: -

Component material: Steel

Size: 4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06325-01-408

Part Number
06325-01-408
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Handle Length
(mm)
Steel code Component material Size D1=Outside diameter
(mm)
D2
(mm)
L=thread length
(mm)
L2
(mm)
SW
(mm)
PL Edelstahl Weight (ERP)
(kg)

4.69 €

1 4 Days M882.5-Steel425181212.515-0.1500

Loading...

  1. 1

Basic information

Main material Thermoplastic Form A Form-Type with external thread
Item Cylinder Grip Thread type external thread Version 1 revolving
RoHS yes

This page is Plastic cylindrical grips revolving with male thread (06325), part number 06325-01-408.
You can find the detail information about specifications and dimensions on part number 06325-01-408.

Variation of this product

Part Number
06325-01-104
06325-01-205
06325-01-2104
06325-01-2205
06325-01-2306
06325-01-2408
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal M Handle Length
(mm)
Steel code Component material Size D1=Outside diameter
(mm)
D2
(mm)
L=thread length
(mm)
L2
(mm)
SW
(mm)
PL Edelstahl Weight (ERP)
(kg)

3.19 €

1 4 Days M440-Steel1149658-0.0200

3.49 €

1 4 Days M549.1-Steel216117.55.110-0.0350

7.15 €

1 4 Days M4401.4404Stainless steel1149658yes0.0200

8.09 €

1 4 Days M549.11.4404Stainless steel216117.55.110yes0.0350

9.27 €

1 4 Days M661.41.4404Stainless steel3201496.412yes0.0700

11.45 €

1 4 Days M882.51.4404Stainless steel425181212.515yes0.1600

Tech Support