Plastic cylindrical grips fold-away (06326) (06326-01-205)

Plastic cylindrical grips fold-away (06326) 06326-01-205

Product Details:

Manufacturer part number: 06326-01-205

Brand: NORELEM

Price: 19.39

Delivery time: 4 Days


Technical Data:

Thread Nominal M: M5

Handle Length: 44 mm

Steel code: -

Component material: Steel

Size: 2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06326-01-205

Part Number
06326-01-205
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Handle Length
(mm)
Steel code Component material Size A
(mm)
A1
(mm)
D1=Outside diameter
(mm)
D2
(mm)
D3
(mm)
H
(mm)
L3
(mm)
T=thread depth
(mm)
L1=Handle length PL Edelstahl Weight (ERP)
(kg)

19.39 €

1 4 Days M544-Steel2105.316163.518584.549-0.0510

Loading...

  1. 1

Basic information

Main material Thermoplastic Item Cylinder Grip Thread type internal thread
Version 1 fold-down RoHS yes

This page is Plastic cylindrical grips fold-away (06326), part number 06326-01-205.
You can find the detail information about specifications and dimensions on part number 06326-01-205.

Variation of this product

Part Number
06326-01-1104
06326-01-1205
06326-01-1306
06326-01-1408
06326-01-306
06326-01-408
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal M Handle Length
(mm)
Steel code Component material Size A
(mm)
A1
(mm)
D1=Outside diameter
(mm)
D2
(mm)
D3
(mm)
H
(mm)
L3
(mm)
T=thread depth
(mm)
L1=Handle length PL Edelstahl Weight (ERP)
(kg)

31.09 €

1 4 Days M4351.4404Stainless steel184.314132.514.5474.540yes0.0260

34.14 €

1 4 Days M5441.4404Stainless steel2105.316163.518584.549yes0.0510

39.15 €

1 4 Days M6551.4404Stainless steel312.56.520204.522.571.5659.5yes0.1000

44.89 €

1 4 Days M8701.4404Stainless steel416925265.529986.583yes0.2220

22.23 €

1 4 Days M655-Steel312.56.520204.522.571.5659.5-0.1000

25.53 €

1 4 Days M870-Steel416925265.529986.583-0.2220

Tech Support