Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06328-408
Type | Rotating Folding Type | Shape | Stick Type (Straight) | Handle Material | Thermoplastic |
---|---|---|---|---|---|
Thread Nominal M | M8 | Handle Length(mm) | 70.5 | Component material | Steel |
A(mm) | 16 | A1(mm) | 9 | D1=Outside diameter(mm) | 25 |
D2(mm) | 26 | D3(mm) | 5.5 | L1(mm) | 82 |
L3(mm) | 98.5 | H(mm) | 29 | T(mm) | 6.5 |
Size | 4 |
This page is Cylindrical grips safety automatic return (06328), part number 06328-408.
You can find the detail information about specifications and dimensions on part number 06328-408.