Plastic safety cylinder grips auto-return (06328-01)

Plastic safety cylinder grips auto-return (06328-01)
· Optimised haptics and good grip

· Grips for handwheels and cranks

· Swivels back automatically after releasing

· Different thread sizes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06328-01-205

Part Number
06328-01-205
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Handle Length
(mm)
Size A
(mm)
A1
(mm)
D1=Outside diameter
(mm)
D2
(mm)
D3
(mm)
H
(mm)
L=Handle length
(mm)
L3
(mm)
T
(mm)

40.82 €

1 4 Days M547.52105.316163.51844584.5

Loading...

  1. 1

Basic information

Main material Thermoplastic Component material Steel

This page is Plastic safety cylinder grips auto-return (06328-01), part number 06328-01-205.
You can find the detail information about specifications and dimensions on part number 06328-01-205.

Variation of this product

Part Number
06328-01-104
06328-01-306
06328-01-408
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal M Handle Length
(mm)
Size A
(mm)
A1
(mm)
D1=Outside diameter
(mm)
D2
(mm)
D3
(mm)
H
(mm)
L=Handle length
(mm)
L3
(mm)
T
(mm)

39.01 €

1 4 Days M438184.314132.514.535474.5

40.99 €

1 4 Days M658.5312.56.520204.522.55571.56

42.63 €

1 4 Days M882416925265.52970986.5

Tech Support