Ball grips revolving with male thread (06353) (06353-081)

Ball grips revolving with male thread (06353) 06353-081

Product Details:

Manufacturer part number: 06353-081

Brand: NORELEM

Price: 7.92

Delivery time: 4 Days


Technical Data:

Thread Nominal M: M8

Component material: Steel

B: 6 mm

D1=Outside diameter: 32 mm

D2: 13 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06353-081

Part Number
06353-081
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Component material B
(mm)
D1=Outside diameter
(mm)
D2
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
L=thread length
(mm)
SW
(mm)
SW1
(mm)
SW2
(mm)

7.92 €

1 4 Days M8Steel6321329.5196134104

Loading...

  1. 1

Basic information

Main material Duroplast

This page is Ball grips revolving with male thread (06353), part number 06353-081.
You can find the detail information about specifications and dimensions on part number 06353-081.

Variation of this product

Part Number
06353-061
06353-101
06353-1061
06353-1081
06353-1101
06353-1121
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal M Component material B
(mm)
D1=Outside diameter
(mm)
D2
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
L=thread length
(mm)
SW
(mm)
SW1
(mm)
SW2
(mm)

6.71 €

1 4 Days M6Steel5251022.515511383

9.05 €

1 4 Days M10Steel8401637248145135

9.80 €

1 4 Days M6Stainless steel5251022.515511-83

11.41 €

1 4 Days M8Stainless steel6321329.519613-104

14.85 €

1 4 Days M10Stainless steel840163724814-135

18.42 €

1 4 Days M12Stainless steel10502047311221-176

Tech Support