Handles, Form A (06360) (06360-210X50)

Handles, Form A (06360) 06360-210X50

Product Details:

Manufacturer part number: 06360-210X50

Brand: NORELEM

Price: 4.03

Delivery time: 4 Days


Technical Data:

Thread Nominal M: M8

Handle Length: 50 mm

Main material: Steel

Steel code: 1.0718

Surface finish body: black oxidised


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06360-210X50

Part Number
06360-210X50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Handle Length
(mm)
Main material Steel code Surface finish body D=diameter
(mm)
D2
(mm)
L1
(mm)
L2
(mm)

4.03 €

1 4 Days M850Steel1.0718black oxidised10251323

Loading...

  1. 1

Basic information

Component material Duroplast Surface finish component high-gloss polished Component colour black
Form A Grip ball grip

This page is Handles, Form A (06360), part number 06360-210X50.
You can find the detail information about specifications and dimensions on part number 06360-210X50.

Variation of this product

Part Number
06360-1210X100
06360-1210X50
06360-1210X65
06360-210X65
06360-210X80
06360-212X100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal M Handle Length
(mm)
Main material Steel code Surface finish body D=diameter
(mm)
D2
(mm)
L1
(mm)
L2
(mm)

6.06 €

1 4 Days M8100Stainless steel1.4305bright10251323

4.94 €

1 4 Days M850Stainless steel1.4305bright10251323

5.34 €

1 4 Days M865Stainless steel1.4305bright10251323

4.08 €

1 4 Days M865Steel1.0718black oxidised10251323

4.18 €

1 4 Days M880Steel1.0718black oxidised10251323

5.33 €

1 4 Days M10100Steel1.0718black oxidised12321529

Tech Support