Handles, Form B (06360) (06360-710X65)

Handles, Form B (06360) 06360-710X65

Product Details:

Manufacturer part number: 06360-710X65

Brand: NORELEM

Price: 5.66

Delivery time: 4 Days


Technical Data:

Thread Nominal M: M8

Handle Length: 65 mm

Main material: Steel

Steel code: 1.0718

Surface finish body: black oxidised


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06360-710X65

Part Number
06360-710X65
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Handle Length
(mm)
Main material Steel code Surface finish body D=diameter
(mm)
D2
(mm)
L1
(mm)
L2
(mm)

5.66 €

1 4 Days M865Steel1.0718black oxidised10261370

Loading...

  1. 1

Basic information

Component material Duroplast Surface finish component high-gloss polished Component colour black
Form B Grip Oval grip

This page is Handles, Form B (06360), part number 06360-710X65.
You can find the detail information about specifications and dimensions on part number 06360-710X65.

Variation of this product

Part Number
06360-1710X100
06360-1710X50
06360-1710X65
06360-710X80
06360-712X100
06360-712X125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal M Handle Length
(mm)
Main material Steel code Surface finish body D=diameter
(mm)
D2
(mm)
L1
(mm)
L2
(mm)

9.60 €

1 4 Days M8100Stainless steel1.4305bright10261370

7.70 €

1 4 Days M850Stainless steel1.4305bright10261370

7.89 €

1 4 Days M865Stainless steel1.4305bright10261370

6.14 €

1 4 Days M880Steel1.0718black oxidised10261370

7.13 €

1 4 Days M10100Steel1.0718black oxidised12351585

8.06 €

1 4 Days M10125Steel1.0718black oxidised12351585

Tech Support