Handles, Form C (06360) (06360-410X65)

Handles, Form C (06360) 06360-410X65

Product Details:

Manufacturer part number: 06360-410X65

Brand: NORELEM

Price: 5.73

Delivery time: 4 Days


Technical Data:

Thread Nominal M: M8

Handle Length: 65 mm

Main material: Steel

Steel code: 1.0718

Surface finish body: black oxidised


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06360-410X65

Part Number
06360-410X65
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Handle Length
(mm)
Main material Steel code Surface finish body D=diameter
(mm)
D2
(mm)
L1
(mm)
L2
(mm)

5.73 €

1 4 Days M865Steel1.0718black oxidised10251338

Loading...

  1. 1

Basic information

Component material Duroplast Surface finish component high-gloss polished Component colour black
Form C Grip taper grip

This page is Handles, Form C (06360), part number 06360-410X65.
You can find the detail information about specifications and dimensions on part number 06360-410X65.

Variation of this product

Part Number
06360-1410X100
06360-1410X50
06360-1410X65
06360-410X80
06360-412X100
06360-412X125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal M Handle Length
(mm)
Main material Steel code Surface finish body D=diameter
(mm)
D2
(mm)
L1
(mm)
L2
(mm)

7.49 €

1 4 Days M8100Stainless steel1.4305bright10251338

6.84 €

1 4 Days M850Stainless steel1.4305bright10251338

7.13 €

1 4 Days M865Stainless steel1.4305bright10251338

5.88 €

1 4 Days M880Steel1.0718black oxidised10251338

6.60 €

1 4 Days M10100Steel1.0718black oxidised12301546

7.73 €

1 4 Days M10125Steel1.0718black oxidised12301546

Tech Support