Handles, Form E (06360) (06360-608X65)

Handles, Form E (06360) 06360-608X65

Product Details:

Manufacturer part number: 06360-608X65

Brand: NORELEM

Price: 5.49

Delivery time: 4 Days


Technical Data:

Thread Nominal M: M6

Handle Length: 65 mm

Main material: Steel

Steel code: 1.0718

Surface finish body: black oxidised


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06360-608X65

Part Number
06360-608X65
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Handle Length
(mm)
Main material Steel code Surface finish body D=diameter
(mm)
D2
(mm)
L1
(mm)
L2
(mm)

5.49 €

1 4 Days M665Steel1.0718black oxidised817945

Loading...

  1. 1

Basic information

Component material Duroplast Surface finish component high-gloss polished Component colour black
Form E Grip cylindrical grip

This page is Handles, Form E (06360), part number 06360-608X65.
You can find the detail information about specifications and dimensions on part number 06360-608X65.

Variation of this product

Part Number
06360-1610X100
06360-1610X50
06360-1610X65
06360-610X100
06360-610X50
06360-610X65
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal M Handle Length
(mm)
Main material Steel code Surface finish body D=diameter
(mm)
D2
(mm)
L1
(mm)
L2
(mm)

10.13 €

1 4 Days M8100Stainless steel1.4305bright10231361

8.11 €

1 4 Days M850Stainless steel1.4305bright10231361

8.36 €

1 4 Days M865Stainless steel1.4305bright10231361

6.87 €

1 4 Days M8100Steel1.0718black oxidised10231361

5.77 €

1 4 Days M850Steel1.0718black oxidised10231361

5.99 €

1 4 Days M865Steel1.0718black oxidised10231361

Tech Support