Mushroom knobs internal thread (06238) (06238-3308)

Mushroom knobs internal thread (06238) 06238-3308

Product Details:

Manufacturer part number: 06238-3308

Brand: NORELEM

Price: 2.88

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M8

Main Body Outer Diameter D: 33 φ

Component material: Steel

Component colour: blue-passivated

D2: 18 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06238-3308

Part Number
06238-3308
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
Component material Component colour D2
(mm)
H
(mm)
T
(mm)

2.88 €

1 4 Days M833Steelblue-passivated182912

Loading...

  1. 1

Basic information

Main Body Material Other Main colour(mm) black Main material Duroplast

This page is Mushroom knobs internal thread (06238), part number 06238-3308.
You can find the detail information about specifications and dimensions on part number 06238-3308.

Variation of this product

Part Number
06238-11805
06238-12106
06238-12506
06238-13308
06238-1805
06238-2106
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
Component material Component colour D2
(mm)
H
(mm)
T
(mm)

3.31 €

1 4 Days M518Stainless steelbright10157.5

3.64 €

1 4 Days M621Stainless steelbright12179

4.11 €

1 4 Days M625Stainless steelbright14219

5.46 €

1 4 Days M833Stainless steelbright182912

1.66 €

1 4 Days M518Steelblue-passivated10157.5

1.81 €

1 4 Days M621Steelblue-passivated12179

Tech Support