Manufacturer part number: 06247-32508
Brand: NORELEM
Price: 0.73 €
Delivery time: 4 Days
Main Body Outer Diameter D: 25 φ
D=bore: 8 mm
D6: 15 mm
H=Height: 22.5 mm
T=bore depth: 15 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06247-32508
Main Body Material | Other | Main colour(mm) | black | Form | M |
---|---|---|---|---|---|
Main material | Thermoplastic |
This page is Ball knobs thermoplastic DIN 319 enhanced, Form M, with tapered bore (06247), part number 06247-32508.
You can find the detail information about specifications and dimensions on part number 06247-32508.
Part Number |
---|
06247-32005 |
06247-32506 |
06247-33208 |
06247-33210 |
06247-34010 |
06247-34012 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body Outer Diameter D (φ) | D=bore (mm) | D6 (mm) | H=Height (mm) | T=bore depth (mm) |
---|---|---|---|---|---|---|---|---|---|
0.68 € | 1 | 4 Days | 20 | 5 | 12 | 18 | 12 | ||
0.73 € | 1 | 4 Days | 25 | 6 | 15 | 22.5 | 15 | ||
0.90 € | 1 | 4 Days | 32 | 8 | 18 | 29 | 15 | ||
0.90 € | 1 | 4 Days | 32 | 10 | 18 | 29 | 15 | ||
1.42 € | 1 | 4 Days | 40 | 10 | 22 | 37 | 20 | ||
1.42 € | 1 | 4 Days | 40 | 12 | 22 | 37 | 20 |