Swing screws (05660) (05660-08050)

Swing screws (05660) 05660-08050

Product Details:

Manufacturer part number: 05660-08050

Brand: NORELEM

Price: 10.18

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M8

D1: 8 mm

D2: 18 mm

D3: 40 mm

D4: 16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05660-08050

Part Number
05660-08050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter D1
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
H
(mm)
H1
(Nm)
H2 L L1
(mm)
L2 max.
(mm)
L2 min.
(mm)
S

10.18 €

1 4 Days M8818401624131.6302542289

Loading...

  1. 1

Basic information

Main Body Material Steel Component material Thermoplastic

This page is Swing screws (05660), part number 05660-08050.
You can find the detail information about specifications and dimensions on part number 05660-08050.

Variation of this product

Part Number
05660-06050
05660-06075
05660-08075
05660-10075
05660-10100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter D1
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
H
(mm)
H1
(Nm)
H2 L L1
(mm)
L2 max.
(mm)
L2 min.
(mm)
S

9.37 €

1 4 Days M6614321220101.6221744327

10.09 €

1 4 Days M6614321220101.6221769577

10.97 €

1 4 Days M8818401624131.6302567539

12.88 €

1 4 Days M1010205020311723732654912

13.92 €

1 4 Days M1010205020311723732907412

Tech Support