Manufacturer part number: 06092-308
Brand: NORELEM
Price: 2.35 €
Delivery time: 4 Days
Mounting Section Diameter d(mm) and/or Diameter: M8
Main Body Outer Diameter D: 34 φ
Component material: Steel
Colour Cap: black grey RAL 7021
Size: 3 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06092-308
Part Number
|
---|
06092-308 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Section Diameter d(mm) and/or Diameter | Main Body Outer Diameter D (φ) | Component material | Colour Cap | Size (mm) | D2 (mm) | D3 (mm) | H=Height (mm) | H1 (Nm) | T=thread depth (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.35 € | 1 | 4 Days | M8 | 34 | Steel | black grey RAL 7021 | 3 | 22 | 31 | 36 | 13 | 14 |
Loading...
Main Body Material | Other | Main colour(mm) | black grey RAL 7021 | Main material | Thermoplastic |
---|
This page is Knurled knobs with internal thread (06092), part number 06092-308.
You can find the detail information about specifications and dimensions on part number 06092-308.
Configure
Basic Attributes
Mounting Section Diameter d(mm) and/or Diameter
Main Body Outer Diameter D(φ)
Component material
Colour Cap
Size(mm)
D2(mm)
D3(mm)
H=Height(mm)
H1(Nm)
T=thread depth(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06092-01043 |
06092-01045 |
06092-01046 |
06092-3081 |
06092-3082 |
06092-3083 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Section Diameter d(mm) and/or Diameter | Main Body Outer Diameter D (φ) | Component material | Colour Cap | Size (mm) | D2 (mm) | D3 (mm) | H=Height (mm) | H1 (Nm) | T=thread depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.35 € | 1 | 4 Days | M4 | 21 | Stainless steel | blue RAL5017 | 1 | 14 | 19 | 22 | 8 | 10 | ||
2.35 € | 1 | 4 Days | M4 | 21 | Stainless steel | light grey RAL 7035 | 1 | 14 | 19 | 22 | 8 | 10 | ||
2.35 € | 1 | 4 Days | M4 | 21 | Stainless steel | traffic red RAL 3020 | 1 | 14 | 19 | 22 | 8 | 10 | ||
2.35 € | 1 | 4 Days | M8 | 34 | Steel | orange RAL 2004 | 3 | 22 | 31 | 36 | 13 | 14 | ||
2.35 € | 1 | 4 Days | M8 | 34 | Steel | signal green RAL6032 | 3 | 22 | 31 | 36 | 13 | 14 | ||
2.35 € | 1 | 4 Days | M8 | 34 | Steel | blue RAL5017 | 3 | 22 | 31 | 36 | 13 | 14 |