Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06094-0003 |
06094-0004 |
06094-0005 |
06094-003 |
06094-004 |
06094-005 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Section Diameter d(mm) and/or Diameter | Steel code | Component material | Surface finish component (mm) | T=thread depth (mm) | |
---|---|---|---|---|---|---|---|---|---|
2.19 € | 1 | 4 Days | M3 | 1.4305 | Stainless steel | bright | 4.5 | ||
2.08 € | 1 | 4 Days | M4 | 1.4305 | Stainless steel | bright | 6 | ||
2.32 € | 1 | 4 Days | M5 | 1.4305 | Stainless steel | bright | 6 | ||
1.71 € | 1 | 4 Days | M3 | - | Brass | - | 4.5 | ||
1.45 € | 1 | 4 Days | M4 | - | Brass | - | 6 | ||
1.45 € | 1 | 4 Days | M5 | - | Brass | - | 6 |
Loading...
Main Body Material | Other | Size(mm) | 0 | Main colour(mm) | black grey RAL 7021 |
---|---|---|---|---|---|
D1(mm) | 15 | D2(mm) | 11 | D3(mm) | 13 |
H=Height(mm) | 11.5 | H1(Nm) | 4.3 | Main material | Thermoplastic |
Configure
Basic Attributes
Mounting Section Diameter d(mm) and/or Diameter
Steel code
Component material
Surface finish component(mm)
T=thread depth(mm)
Filter by standard shipping days
Optional Attributes