Knurled knobs, Form E, with tapped bush (06097) (06097-212205)

Knurled knobs, Form E, with tapped bush (06097) 06097-212205

Product Details:

Manufacturer part number: 06097-212205

Brand: NORELEM

Price: 1.50

Delivery time: 4 Days


Technical Data:

D: M5

Outside diameter: 22 φ

Component material: Brass

D2: 12 mm

H: 13 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06097-212205

Part Number
06097-212205
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D Outside diameter
(φ)
Component material D2
(mm)
H
(mm)
H1
(Nm)
T
(mm)

1.50 €

1 4 Days M522Brass121366

Loading...

  1. 1

Basic information

Main Body Type Round shape Main Body Material Other Main material Duroplast
Component colour Glossy Main colour Black Form E

This page is Knurled knobs, Form E, with tapped bush (06097), part number 06097-212205.
You can find the detail information about specifications and dimensions on part number 06097-212205.

Variation of this product

Part Number
06097-202606
06097-202608
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D Outside diameter
(φ)
Component material D2
(mm)
H
(mm)
H1
(Nm)
T
(mm)

1.45 €

1 4 Days M626Steel17201410

2.79 €

1 4 Days M826Steel17201412

Tech Support