Knurled knobs, Form L, with external thread (06097) (06097-302205X10)

Knurled knobs, Form L, with external thread (06097) 06097-302205X10

Product Details:

Manufacturer part number: 06097-302205X10

Brand: NORELEM

Price: 1.27

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M5

Main Body Outer Diameter D: 22 φ

D2: 12 mm

L=thread length: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06097-302205X10

Part Number
06097-302205X10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
D2
(mm)
L=thread length
(mm)

1.27 €

1 4 Days M5221210

Loading...

  1. 1

Basic information

Main Body Material Other Component material Steel Component colour glossy
Main colour(mm) black Form L H(mm) 13
H1(Nm) 6 Main material Duroplast

This page is Knurled knobs, Form L, with external thread (06097), part number 06097-302205X10.
You can find the detail information about specifications and dimensions on part number 06097-302205X10.

Variation of this product

Part Number
06097-302205X15
06097-302205X20
06097-302206X10
06097-302206X15
06097-302206X20
06097-302206X30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
D2
(mm)
L=thread length
(mm)

1.30 €

1 4 Days M5221215

1.31 €

1 4 Days M5221220

1.30 €

1 4 Days M6221210

1.31 €

1 4 Days M6221215

1.34 €

1 4 Days M6221220

1.35 €

1 4 Days M6221230

Tech Support