Knurled knobs, Form A, no markings (06100) (06100-1206)

Knurled knobs, Form A, no markings (06100) 06100-1206

Product Details:

Manufacturer part number: 06100-1206

Brand: NORELEM

Price: 6.42

Delivery time: 4 Days


Technical Data:

Main Body Outer Diameter D: 26 φ

Surface finish body: -

Component material: Steel

Colour Cap: black grey RAL 7021

Size: 2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06100-1206

Part Number
06100-1206
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Outer Diameter D
(φ)
Surface finish body Component material Colour Cap Size
(mm)
D=bore
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
H=Height
(mm)
H1
(Nm)
H2 T=bore depth
(mm)

6.42 €

1 4 Days 26-Steelblack grey RAL 7021262323M32612610

Loading...

  1. 1

Basic information

Main Body Material Other Main colour(mm) black grey RAL 7021 Form A
Form-Type without scale Main material Thermoplastic

This page is Knurled knobs, Form A, no markings (06100), part number 06100-1206.
You can find the detail information about specifications and dimensions on part number 06100-1206.

Variation of this product

Part Number
06100-11053
06100-11055
06100-11056
06100-12061
06100-12062
06100-12063
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main Body Outer Diameter D
(φ)
Surface finish body Component material Colour Cap Size
(mm)
D=bore
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
H=Height
(mm)
H1
(Nm)
H2 T=bore depth
(mm)

6.14 €

1 4 Days 21hardened, ground and black oxidised-blue RAL5017151919M32210.5510

6.14 €

1 4 Days 21-Steellight grey RAL 7035151919M32210.5510

6.14 €

1 4 Days 21-Steeltraffic red RAL 3020151919M32210.5510

6.42 €

1 4 Days 26hardened, ground and black oxidised-orange RAL 2004262323M32612610

6.42 €

1 4 Days 26hardened, ground and black oxidised-signal green RAL6032262323M32612610

6.42 €

1 4 Days 26hardened, ground and black oxidised-blue RAL5017262323M32612610

Tech Support