Knurled knobs, Form C, with standard scale (06100) (06100-3105)

Knurled knobs, Form C, with standard scale (06100) 06100-3105

Product Details:

Manufacturer part number: 06100-3105

Brand: NORELEM

Price: 8.24

Delivery time: 4 Days


Technical Data:

Main Body Outer Diameter D: 21 φ

Surface finish body: -

Component material: Steel

Colour Cap: black grey RAL 7021

Size: 1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06100-3105

Part Number
06100-3105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Outer Diameter D
(φ)
Surface finish body Component material Colour Cap Size
(mm)
D=bore
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
H=Height
(mm)
H1
(Nm)
H2 T=bore depth
(mm)

8.24 €

1 4 Days 21-Steelblack grey RAL 7021151919M32210.5510

Loading...

  1. 1

Basic information

Main Body Material Other Main colour(mm) black grey RAL 7021 Form C
Form-Type with scale Main material Thermoplastic

This page is Knurled knobs, Form C, with standard scale (06100), part number 06100-3105.
You can find the detail information about specifications and dimensions on part number 06100-3105.

Variation of this product

Part Number
06100-31051
06100-31052
06100-31053
06100-31055
06100-31056
06100-31057
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main Body Outer Diameter D
(φ)
Surface finish body Component material Colour Cap Size
(mm)
D=bore
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
H=Height
(mm)
H1
(Nm)
H2 T=bore depth
(mm)

8.24 €

1 4 Days 21hardened, ground and black oxidised-orange RAL 2004151919M32210.5510

8.24 €

1 4 Days 21hardened, ground and black oxidised-signal green RAL6032151919M32210.5510

8.24 €

1 4 Days 21hardened, ground and black oxidised-blue RAL5017151919M32210.5510

8.24 €

1 4 Days 21-Steellight grey RAL 7035151919M32210.5510

8.24 €

1 4 Days 21-Steeltraffic red RAL 3020151919M32210.5510

8.24 €

1 4 Days 21-Steelrape yellow RAL 1021151919M32210.5510

Tech Support