Knurled knobs with arrow (06105) (06105-308)

Knurled knobs with arrow (06105) 06105-308

Product Details:

Manufacturer part number: 06105-308

Brand: NORELEM

Price: 17.32

Delivery time: 4 Days


Technical Data:

Main Body Outer Diameter D: 34 φ

Colour Cap: black grey RAL 7021

Size: 3 mm

D=bore: 8 mm

D2: 52 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06105-308

Part Number
06105-308
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Outer Diameter D
(φ)
Colour Cap Size
(mm)
D=bore
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
H=Height
(mm)
H1
(Nm)
H2 H3 T=bore depth
(mm)

17.32 €

1 4 Days 34black grey RAL 7021385231M4432012722

Loading...

  1. 1

Basic information

Main Body Material Other Component material Aluminium Main colour(mm) black grey RAL 7021
Main material Thermoplastic

This page is Knurled knobs with arrow (06105), part number 06105-308.
You can find the detail information about specifications and dimensions on part number 06105-308.

Variation of this product

Part Number
06105-1053
06105-1055
06105-1056
06105-3081
06105-3082
06105-3083
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main Body Outer Diameter D
(φ)
Colour Cap Size
(mm)
D=bore
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
H=Height
(mm)
H1
(Nm)
H2 H3 T=bore depth
(mm)

12.25 €

1 4 Days 21blue RAL5017153219M326.512.57.54.517

12.25 €

1 4 Days 21light grey RAL 7035153219M326.512.57.54.517

12.25 €

1 4 Days 21traffic red RAL 3020153219M326.512.57.54.517

17.32 €

1 4 Days 34orange RAL 2004385231M4432012722

17.32 €

1 4 Days 34signal green RAL6032385231M4432012722

17.32 €

1 4 Days 34blue RAL5017385231M4432012722

Tech Support