Knurled knobs for hex head screws, Form A (06131) (06131-00050)

Knurled knobs for hex head screws, Form A (06131) 06131-00050

Product Details:

Manufacturer part number: 06131-00050

Brand: NORELEM

Price: 0.72

Delivery time: 4 Days


Technical Data:

Main Body Outer Diameter D: 20 φ

Main colour: black mm

H=Height: 6.5 mm

SW=key width: 8 mm

for screws: M5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06131-00050

Part Number
06131-00050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Outer Diameter D
(φ)
Main colour
(mm)
H=Height
(mm)
SW=key width
(mm)
for screws

0.72 €

1 4 Days 20black6.58M5

Loading...

  1. 1

Basic information

Main Body Material Other Form A Main material POM

This page is Knurled knobs for hex head screws, Form A (06131), part number 06131-00050.
You can find the detail information about specifications and dimensions on part number 06131-00050.

Variation of this product

Part Number
06131-00040
06131-00060
06131-00080
06131-00100
06131-01040
06131-01050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main Body Outer Diameter D
(φ)
Main colour
(mm)
H=Height
(mm)
SW=key width
(mm)
for screws

0.66 €

1 4 Days 17black5.57M4

0.92 €

1 4 Days 25black810M6

1.16 €

1 4 Days 36black1013M8

1.12 €

1 4 Days 36black1017M10

0.66 €

1 4 Days 17orange5.57M4

0.72 €

1 4 Days 20orange6.58M5

Tech Support