Knurled knobs for hex head screws, Form B (06131) (06131-10040)

Knurled knobs for hex head screws, Form B (06131) 06131-10040

Product Details:

Manufacturer part number: 06131-10040

Brand: NORELEM

Price: 0.75

Delivery time: 4 Days


Technical Data:

Main Body Outer Diameter D: 17 φ

Main colour: black mm

H=Height: 11.5 mm

SW=key width: 7 mm

for screws: M4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06131-10040

Part Number
06131-10040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Outer Diameter D
(φ)
Main colour
(mm)
H=Height
(mm)
SW=key width
(mm)
for screws

0.75 €

1 4 Days 17black11.57M4

Loading...

  1. 1

Basic information

Main Body Material Other Form B Main material POM

This page is Knurled knobs for hex head screws, Form B (06131), part number 06131-10040.
You can find the detail information about specifications and dimensions on part number 06131-10040.

Variation of this product

Part Number
06131-10050
06131-10060
06131-10080
06131-10100
06131-11040
06131-11050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main Body Outer Diameter D
(φ)
Main colour
(mm)
H=Height
(mm)
SW=key width
(mm)
for screws

0.79 €

1 4 Days 20black158M5

0.99 €

1 4 Days 25black1810M6

1.20 €

1 4 Days 36black2313M8

1.21 €

1 4 Days 36black2317M10

0.75 €

1 4 Days 17orange11.57M4

0.79 €

1 4 Days 20orange158M5

Tech Support