Knurled heads for hexagon socket screws (06132) (06132-061)

Knurled heads for hexagon socket screws (06132) 06132-061

Product Details:

Manufacturer part number: 06132-061

Brand: NORELEM

Price: 1.97

Delivery time: 4 Days


Technical Data:

Main Body Outer Diameter D: 26 φ

Main colour: black mm

D2: 13 mm

H=Height: 8 mm

for SK screw: M6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06132-061

Part Number
06132-061
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Outer Diameter D
(φ)
Main colour
(mm)
D2
(mm)
H=Height
(mm)
for SK screw
(mm)

1.97 €

1 4 Days 26black138M6

Loading...

  1. 1

Basic information

Main Body Material Other Main material Thermoplastic

This page is Knurled heads for hexagon socket screws (06132), part number 06132-061.
You can find the detail information about specifications and dimensions on part number 06132-061.

Variation of this product

Part Number
06132-040
06132-0405
06132-0406
06132-0615
06132-0616
06132-080
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main Body Outer Diameter D
(φ)
Main colour
(mm)
D2
(mm)
H=Height
(mm)
for SK screw
(mm)

1.12 €

1 4 Days 13black9.65M4

1.12 €

1 4 Days 13grey9.65M4

1.12 €

1 4 Days 13red9.65M4

1.97 €

1 4 Days 26grey138M6

1.97 €

1 4 Days 26red138M6

1.97 €

1 4 Days 26black1610M8

Tech Support