Knurled knobs, Form D, with tapped bush, without cap (06266) (06266-1106)

Knurled knobs, Form D, with tapped bush, without cap (06266) 06266-1106

Product Details:

Manufacturer part number: 06266-1106

Brand: NORELEM

Price: 2.37

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M6

Main Body Outer Diameter D: 40 φ

Size: 1 mm

D2: 16.5 mm

H=Height: 30 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06266-1106

Part Number
06266-1106
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
Size
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
T=thread depth
(mm)

2.37 €

1 4 Days M640116.5301310

Loading...

  1. 1

Basic information

Main Body Material Other Component material Steel Main colour(mm) black grey RAL 7021
Form D Main material Thermoplastic

This page is Knurled knobs, Form D, with tapped bush, without cap (06266), part number 06266-1106.
You can find the detail information about specifications and dimensions on part number 06266-1106.

Variation of this product

Part Number
06266-1105
06266-1108
06266-1208
06266-1210
06266-1310
06266-1312
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
Size
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
T=thread depth
(mm)

2.37 €

1 4 Days M540116.5301310

2.59 €

1 4 Days M840116.5301314

3.12 €

1 4 Days M850218351514

3.17 €

1 4 Days M1050218351514

3.78 €

1 4 Days M1063322401714

4.14 €

1 4 Days M1263322401718

Tech Support