Knurled knobs, Form K, with tapped bush, with cap (06266) (Part Numbers)

Knurled knobs, Form K, with tapped bush, with cap (06266)
· Secure handling due to ergonomically shaped knurled knob

· Application fields: machine, plant and fixture construction, toolmaking

· Versatile application possibilities

· Various colours available

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06266-2105
06266-2106
06266-2108
06266-21051
06266-21052
06266-21053
06266-21055
06266-21056
06266-21057
06266-21061
06266-21062
06266-21063
06266-21065
06266-21066
06266-21067
06266-21081
06266-21082
06266-21083
06266-21085
06266-21086
06266-21087
06266-2208
06266-22081
06266-22082
06266-22083
06266-22085
06266-22086
06266-22087
06266-2210
06266-22101
06266-22102
06266-22103
06266-22105
06266-22106
06266-22107
06266-2310
06266-23101
06266-2312
06266-23102
06266-23103
06266-23105
06266-23106
06266-23107
06266-23121
06266-23122
06266-23123
06266-23125
06266-23126
06266-23127
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
Colour Cap Size
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
T=thread depth
(mm)

2.51 €

1 4 Days M540black grey RAL 7021116.5311310

2.51 €

1 4 Days M640black grey RAL 7021116.5311310

2.84 €

1 4 Days M840black grey RAL 7021116.5311314

2.51 €

1 4 Days M540orange RAL 2004116.5311310

2.51 €

1 4 Days M540signal green RAL6032116.5311310

2.51 €

1 4 Days M540blue RAL5017116.5311310

2.51 €

1 4 Days M540light grey RAL 7035116.5311310

2.51 €

1 4 Days M540traffic red RAL 3020116.5311310

2.51 €

1 4 Days M540colza yellow RAL 1021116.5311310

2.51 €

1 4 Days M640orange RAL 2004116.5311310

2.51 €

1 4 Days M640signal green RAL6032116.5311310

2.51 €

1 4 Days M640blue RAL5017116.5311310

2.51 €

1 4 Days M640light grey RAL 7035116.5311310

2.51 €

1 4 Days M640traffic red RAL 3020116.5311310

2.51 €

1 4 Days M640colza yellow RAL 1021116.5311310

2.84 €

1 4 Days M840orange RAL 2004116.5311314

2.84 €

1 4 Days M840signal green RAL6032116.5311314

2.84 €

1 4 Days M840blue RAL5017116.5311314

2.84 €

1 4 Days M840light grey RAL 7035116.5311314

2.84 €

1 4 Days M840traffic red RAL 3020116.5311314

2.84 €

1 4 Days M840colza yellow RAL 1021116.5311314

3.37 €

1 4 Days M850black grey RAL 7021218361514

3.37 €

1 4 Days M850orange RAL 2004218361514

3.37 €

1 4 Days M850signal green RAL6032218361514

3.37 €

1 4 Days M850blue RAL5017218361514

3.37 €

1 4 Days M850light grey RAL 7035218361514

3.37 €

1 4 Days M850traffic red RAL 3020218361514

3.37 €

1 4 Days M850colza yellow RAL 1021218361514

3.39 €

1 4 Days M1050black grey RAL 7021218361514

3.39 €

1 4 Days M1050orange RAL 2004218361514

3.39 €

1 4 Days M1050signal green RAL6032218361514

3.39 €

1 4 Days M1050blue RAL5017218361514

3.39 €

1 4 Days M1050light grey RAL 7035218361514

3.39 €

1 4 Days M1050traffic red RAL 3020218361514

3.39 €

1 4 Days M1050colza yellow RAL 1021218361514

4.11 €

1 4 Days M1063black grey RAL 7021322411714

4.11 €

1 4 Days M1063orange RAL 2004322411714

4.54 €

1 4 Days M1263black grey RAL 7021322411718

4.11 €

1 4 Days M1063signal green RAL6032322411714

4.11 €

1 4 Days M1063blue RAL5017322411714

4.11 €

1 4 Days M1063light grey RAL 7035322411714

4.11 €

1 4 Days M1063traffic red RAL 3020322411714

4.11 €

1 4 Days M1063colza yellow RAL 1021322411714

4.54 €

1 4 Days M1263orange RAL 2004322411718

4.54 €

1 4 Days M1263signal green RAL6032322411718

4.54 €

1 4 Days M1263blue RAL5017322411718

4.54 €

1 4 Days M1263light grey RAL 7035322411718

4.54 €

1 4 Days M1263traffic red RAL 3020322411718

4.54 €

1 4 Days M1263colza yellow RAL 1021322411718

Loading...

  1. 1

Basic information

Main Body Material Other Component material Steel Main colour(mm) black grey RAL 7021
Form K Main material Thermoplastic

Tech Support